IESNA:LM-63-2002
[TEST]P1306429
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2301-906-17)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/3/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - EPHESUS (FORMERLY EATON)
[LUMCAT]EPH-LS16-1200L-40-70-4R-A
[LUMINAIRE]EPHESUS LUMASPORT 16 LUMINAIRE
[MORE](16) 4000K, 70 CRI LEDS AND 4R BEAM SHAPE
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]185546
TILT=NONE
16 -1 1 46 1 1 1 -1.6667 -1.6667 0
1 1 1223
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
952052.4 944975.2 928120.9 902057 871433.7 837157.8 799547.3 756606.6 703094.6 625446.6
511708.2 393183.6 297026.2 227498.3 188880.2 163911.8 124742.1 96892.9 79439 69315.7
63068 58438.2 51780.6 40267.3 26399.5 13545 5642.2 2728.2 1239.4 894.1
799.2 674 503.8 342.4 251.4 197.6 133 107.6 86.1 68.5
53.8 42.1 31.3 22.5 15.7 0
